How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.06 in | T: | 1.125 |
| K: | 2.5 in | BD: | 6.5 |
| A: | 4.06 | G: | 1.44 |
| I: | 3.56 in | Center Distance (in): | 2.37 in |
| O: | 2.37 in | AJ: | 5.88 |
| J: | 5 in | F: | 2.88 |
| B: | 6.13 | AK: | 4.5 |
| C: | 6.94 in | BF: | 0.41 |
| D: | 2.5 | H-Tap size: | 3/8 - 16 in |
| TAP Depth: | 0.6 in | BE: | 0.38 in |
| N: | 5.08 |
Technical Specifications
| Output Key: | 1/4 X 1.75 | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Assembly: | Q-L | Shaft Seal Material: | Nitrile |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.99 |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Series Code: | Raider |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Output Shaft Direction: | Left | Product Type: | Worm Speed Reducer |
| Model Code: | 237Q | Output Shaft Assembly Code: | L |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.38 | Thrust Rating - output shaft: | 2179 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Output Torque Rating (in-lb): | 1217 in/lbs | Output Shaft: | Solid Shaft |

