How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | BE: | 0.38 in |
| AJ: | 5.88 | AK: | 4.5 |
| BD: | 6.5 | Center Distance (in): | 2.37 in |
| C: | 6.94 in | N: | 5.08 |
| O: | 2.37 in | BF: | 0.41 |
| F: | 2.88 | J: | 5 in |
| B: | 6.13 | H-Tap size: | 3/8 - 16 in |
| K: | 2.5 in | I: | 3.56 in |
| A: | 4.06 | D: | 2.5 |
| G: | 1.44 | LQ: | 5.06 in |
| TAP Depth: | 0.6 in |
Technical Specifications
| Series Code: | Raider | Input HP @ 1750 RPM: | 1.45 |
| Input Bore (C Face): | 0.875 | Ratio: | 30:1 |
| Motor Frame Size: | 140TC | Assembly: | Q-L |
| Model Code: | 237Q | Ratio Range: | 30:1 |
| Center Distance (in): | 2.38 | Product Type: | Worm Speed Reducer |
| Output RPM: | 58.3 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Left | Output Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | L | Shaft Seal Material: | Nitrile |
| Output Key: | 1/4 X 1.75 | Service Factor: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 2305 |
| Output Torque Rating (in-lb): | 1233 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Housing Material: | Cast Iron |

