How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | I: | 3.56 in |
| B: | 6.13 | T: | 1.125 |
| LQ: | 5.06 in | BE: | 0.38 in |
| Center Distance (in): | 2.37 in | BF: | 0.41 |
| F: | 2.88 | N: | 5.08 |
| G: | 1.44 | AJ: | 5.88 |
| TAP Depth: | 0.6 in | C: | 6.94 in |
| K: | 2.5 in | O: | 2.37 in |
| D: | 2.5 | H-Tap size: | 3/8 - 16 in |
| A: | 4.06 | AK: | 4.5 |
| BD: | 6.5 |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 2.38 |
| Model Code: | 237Q | Ratio Range: | 50:1 |
| Output Key: | 1/4 X 1.75 | Input HP @ 1750 RPM: | 0.91 |
| Motor Frame Size: | 56C | Output RPM: | 35 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | Raider |
| Assembly: | Q-L | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Left | Output Shaft Assembly Code: | L |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 2305 |
| Output Torque Rating (in-lb): | 1166 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 843 lb |

