How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 2.5 |
| O: | 2.37 in | G: | 1.44 |
| T: | 1.125 | F: | 2.88 |
| Center Distance (in): | 2.37 in | TAP Depth: | 0.6 in |
| K: | 2.5 in | AK: | 4.5 |
| A: | 4.06 | BD: | 6.5 |
| C: | 6.94 in | LQ: | 5.06 in |
| I: | 3.56 in | AJ: | 5.88 |
| H-Tap size: | 3/8 - 16 in | J: | 5 in |
| N: | 5.08 | B: | 6.13 |
| BE: | 0.38 in |
Technical Specifications
| Assembly: | Q-L | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 2.38 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Output RPM: | 29.1 |
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | L |
| Ratio: | 60:1 | Output Shaft Direction: | Left |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Model Code: | 237Q |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Nitrile |
| Output Key: | 1/4 X 1.75 | Input HP @ 1750 RPM: | 0.76 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2305 |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Output Torque Rating (in-lb): | 1102 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |

