How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | F: | 4 |
| BD: | 9 | O: | 3.25 in |
| B: | 8.5 | O*: | 3.25 in |
| I: | 4.5 in | BF: | 0.53 |
| LQ: | 6.45 in | K: | 3.5 in |
| Center Distance (in): | 3 in | A: | 5.5 |
| C: | 8.88 in | AK: | 8.5 |
| BE1: | 0.5 in | H-Tap size: | 7/16 - 14 in |
| N: | 6.75 | D: | 3.25 |
| AJ: | 7.25 | T: | 1.25 |
| TAP Depth: | 0.8 in | J: | 7 in |
Technical Specifications
| Output Shaft Direction: | Double | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Worm Speed Reducer | Output RPM: | 175 |
| Output Diameter (in): | 1.250 in | Ratio: | 10:1 |
| Output Key: | 1/4 X 2.25 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Nitrile | Input HP @ 1750 RPM: | 6.04 |
| Center Distance (in): | 3 | Series Code: | Raider |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | D | Model Code: | 300Q |
| Assembly: | Q-LR | Thrust Rating - output shaft: | 3322 |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2004 in/lbs |

