How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.5 | B: | 8.5 |
| O: | 3.25 in | AK: | 8.5 |
| BF: | 0.53 | BD: | 9 |
| LQ: | 6.45 in | F: | 4 |
| K: | 3.5 in | BE1: | 0.5 in |
| H-Tap size: | 7/16 - 14 in | TAP Depth: | 0.8 in |
| Center Distance (in): | 3 in | N: | 6.75 |
| T: | 1.25 | AJ: | 7.25 |
| G: | 2 | I: | 4.5 in |
| J: | 7 in | C: | 8.88 in |
| D: | 3.25 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Output Shaft Direction: | Right | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.250 in |
| Output RPM: | 175 | Ratio: | 10:1 |
| Series Code: | Raider | Service Factor: | 1 |
| Output Shaft Assembly Code: | R | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 3 | Assembly: | Q-R |
| Model Code: | 300Q | Product Type: | Worm Speed Reducer |
| Output Key: | 1/4 X 2.25 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Nitrile |
| Input HP @ 1750 RPM: | 6.04 | Thrust Rating - output shaft: | 3322 |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2004 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Housing Material: | Cast Iron |

