How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | A: | 5.5 |
| D: | 3.25 | C: | 8.88 in |
| TAP Depth: | 0.8 in | N: | 6.75 |
| I: | 4.5 in | F: | 4 |
| BF: | 0.53 | J: | 7 in |
| K: | 3.5 in | BD: | 9 |
| B: | 8.5 | G: | 2 |
| Center Distance (in): | 3 in | LQ: | 6.45 in |
| O: | 3.25 in | AJ: | 7.25 |
| AK: | 8.5 | H-Tap size: | 7/16 - 14 in |
| BE1: | 0.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 4.57 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Model Code: | 300Q |
| Output Key: | 1/4 X 2.25 | Assembly: | Q-R |
| Motor Frame Size: | 180TC | Series Code: | Raider |
| Output Shaft Direction: | Right | Center Distance (in): | 3 |
| Output Diameter (in): | 1.250 in | Output RPM: | 116.6 |
| Gear Type: | Worm | Shaft Seal Material: | Nitrile |
| Output Shaft Assembly Code: | R | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Thrust Rating - output shaft: | 3410 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Torque Rating (in-lb): | 2197 in/lbs | Output Shaft: | Solid Shaft |

