How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.8 in | F: | 4 |
| H-Tap size: | 7/16 - 14 in | AK: | 4.5 |
| Center Distance (in): | 3 in | I: | 4.5 in |
| J: | 7 in | N: | 6.75 |
| BF: | 0.41 | K: | 3.5 in |
| G: | 2 | O*: | 3.25 in |
| T: | 1.25 | AJ: | 5.88 |
| O: | 3.25 in | C: | 8.88 in |
| D: | 3.25 | A: | 5.5 |
| BD: | 6.5 | LQ: | 5.67 in |
| B: | 8.5 | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 116.6 | Service Factor: | 1 |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Model Code: | 300Q | Reducer: | Worm - Right Angle |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 2.25 |
| Output Diameter (in): | 1.250 in | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Assembly: | Q-LR |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 3 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | D |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Nitrile | Input HP @ 1750 RPM: | 4.57 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3410 |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2197 in/lbs |

