How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | A: | 5.5 |
| Center Distance (in): | 3 in | N: | 6.75 |
| K: | 3.5 in | O: | 3.25 in |
| AK: | 4.5 | C: | 8.88 in |
| LQ: | 5.67 in | B: | 8.5 |
| TAP Depth: | 0.8 in | BD: | 6.5 |
| BE: | 0.38 in | D: | 3.25 |
| AJ: | 5.88 | BF: | 0.41 |
| T: | 1.25 | F: | 4 |
| G: | 2 | H-Tap size: | 7/16 - 14 in |
| I: | 4.5 in |
Technical Specifications
| Output Shaft Direction: | Right | Output Key: | 1/4 X 2.25 |
| Model Code: | 300Q | Output Diameter (in): | 1.250 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.57 |
| Input Bore (C Face): | 0.625 | Ratio: | 15:1 |
| Assembly: | Q-R | Center Distance (in): | 3 |
| Gear Type: | Worm | Output Shaft Assembly Code: | R |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Nitrile | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Service Factor: | 1 | Output RPM: | 116.6 |
| Input Style: | C-Face Quill | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Thrust Rating - output shaft: | 3410 |
| Output Torque Rating (in-lb): | 2197 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 987 lb |

