How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | C: | 8.88 in |
| BD: | 6.5 | B: | 8.5 |
| AJ: | 5.88 | K: | 3.5 in |
| D: | 3.25 | LQ: | 5.67 in |
| N: | 6.75 | H-Tap size: | 7/16 - 14 in |
| BF: | 0.41 | BE: | 0.38 in |
| A: | 5.5 | O: | 3.25 in |
| T: | 1.25 | TAP Depth: | 0.8 in |
| Center Distance (in): | 3 in | F: | 4 |
| J: | 7 in | I: | 4.5 in |
| G: | 2 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | R |
| Product Type: | Worm Speed Reducer | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Right |
| Series Code: | Raider | Shaft Seal Material: | Nitrile |
| Output Key: | 1/4 X 2.25 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 3 | Assembly: | Q-R |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.250 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.6 |
| Model Code: | 300Q | Thrust Rating - output shaft: | 3410 |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2251 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Housing Material: | Cast Iron |

