How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 4.5 in |
| O: | 3.25 in | N: | 6.75 |
| AJ: | 7.25 | C: | 8.88 in |
| H-Tap size: | 7/16 - 14 in | T: | 1.25 |
| F: | 4 | G: | 2 |
| LQ: | 6.45 in | J: | 7 in |
| D: | 3.25 | AK: | 8.5 |
| K: | 3.5 in | TAP Depth: | 0.8 in |
| BE1: | 0.5 in | B: | 8.5 |
| BF: | 0.53 | Center Distance (in): | 3 in |
| A: | 5.5 |
Technical Specifications
| Output Shaft Assembly Code: | L | Gear Type: | Worm |
| Output Diameter (in): | 1.250 in | Motor Frame Size: | 180TC |
| Output Key: | 1/4 X 2.25 | Reducer: | Worm - Right Angle |
| Model Code: | 300Q | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Assembly: | Q-L |
| Input HP @ 1750 RPM: | 3.6 | Center Distance (in): | 3 |
| Output RPM: | 87.5 | Output Shaft Direction: | Left |
| Shaft Seal Material: | Nitrile | Ratio: | 20:1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Ratio Range: | 20:1 |
| Series Code: | Raider | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Thrust Rating - output shaft: | 3410 |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2251 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Housing Material: | Cast Iron |

