How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | BF: | 0.53 |
| I: | 4.5 in | LQ: | 6.45 in |
| O: | 3.25 in | G: | 2 |
| AK: | 8.5 | A: | 5.5 |
| Center Distance (in): | 3 in | B: | 8.5 |
| K: | 3.5 in | AJ: | 7.25 |
| T: | 1.25 | H-Tap size: | 7/16 - 14 in |
| F: | 4 | N: | 6.75 |
| BE1: | 0.5 in | BD: | 9 |
| J: | 7 in | TAP Depth: | 0.8 in |
| C: | 8.88 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Output Shaft Direction: | Left |
| Series Code: | Raider | Input HP @ 1750 RPM: | 2.63 |
| Assembly: | Q-L | Model Code: | 300Q |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 3 | Output Key: | 1/4 X 2.25 |
| Ratio: | 30:1 | Output Diameter (in): | 1.250 in |
| Service Factor: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | L | Ratio Range: | 30:1 |
| Shaft Seal Material: | Nitrile | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3410 |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2290 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 987 lb |

