How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AK: | 4.5 |
| G: | 2 | I: | 4.5 in |
| F: | 4 | C: | 8.88 in |
| D: | 3.25 | BF: | 0.41 |
| N: | 6.75 | TAP Depth: | 0.8 in |
| H-Tap size: | 7/16 - 14 in | B: | 8.5 |
| T: | 1.25 | AJ: | 5.88 |
| A: | 5.5 | K: | 3.5 in |
| BD: | 6.5 | J: | 7 in |
| O: | 3.25 in | LQ: | 5.67 in |
| BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | Q-L |
| Input Bore (C Face): | 0.625 | Output RPM: | 58.3 |
| Center Distance (in): | 3 | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Output Shaft Direction: | Left |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Diameter (in): | 1.250 in | Output Shaft Assembly Code: | L |
| Shaft Seal Material: | Nitrile | Model Code: | 300Q |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 2.63 | Service Factor: | 1 |
| Series Code: | Raider | Output Key: | 1/4 X 2.25 |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 3410 |
| Output Torque Rating (in-lb): | 2290 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Shaft: | Solid Shaft |

