How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| G: | 2 | TAP Depth: | 0.8 in |
| H-Tap size: | 7/16 - 14 in | C: | 8.88 in |
| N: | 6.75 | K: | 3.5 in |
| B: | 8.5 | D: | 3.25 |
| Center Distance (in): | 3 in | O: | 3.25 in |
| J: | 7 in | I: | 4.5 in |
| LQ: | 5.67 in | BF: | 0.41 |
| BE: | 0.38 in | F: | 4 |
| BD: | 6.5 | A: | 5.5 |
| T: | 1.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.04 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.250 in |
| Model Code: | 300Q | Gear Type: | Worm |
| Output RPM: | 43.7 | Output Key: | 1/4 X 2.25 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Ratio Range: | 40:1 | Output Shaft Direction: | Right |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Nitrile | Output Shaft Assembly Code: | R |
| Ratio: | 40:1 | Series Code: | Raider |
| Assembly: | Q-R | Thrust Rating - output shaft: | 3410 |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2261 in/lbs |

