How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | A: | 5.5 |
| B: | 8.5 | N: | 6.75 |
| T: | 1.25 | G: | 2 |
| H-Tap size: | 7/16 - 14 in | I: | 4.5 in |
| K: | 3.5 in | O: | 3.25 in |
| Center Distance (in): | 3 in | J: | 7 in |
| BE1: | 0.5 in | LQ: | 6.45 in |
| D: | 3.25 | F: | 4 |
| BD: | 9 | AK: | 8.5 |
| BF: | 0.53 | AJ: | 7.25 |
| TAP Depth: | 0.8 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.04 | Output RPM: | 43.7 |
| Output Key: | 1/4 X 2.25 | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 1.250 in | Output Shaft Direction: | Left |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Assembly: | Q-L | Ratio Range: | 40:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 40:1 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Model Code: | 300Q | Center Distance (in): | 3 |
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | L | Input Style: | C-Face Quill |
| Series Code: | Raider | Thrust Rating - output shaft: | 3410 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Torque Rating (in-lb): | 2261 in/lbs |

