How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 4.5 in |
| K: | 3.5 in | T: | 1.25 |
| AK: | 8.5 | F: | 4 |
| BF: | 0.53 | G: | 2 |
| H-Tap size: | 7/16 - 14 in | N: | 6.75 |
| TAP Depth: | 0.8 in | AJ: | 7.25 |
| B: | 8.5 | O*: | 3.25 in |
| A: | 5.5 | BD: | 9 |
| LQ: | 6.45 in | O: | 3.25 in |
| J: | 7 in | Center Distance (in): | 3 in |
| C: | 8.88 in | D: | 3.25 |
Technical Specifications
| Assembly: | Q-LR | Series Code: | Raider |
| Gear Type: | Worm | Ratio: | 40:1 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Ratio Range: | 40:1 |
| Shaft Seal Material: | Nitrile | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output RPM: | 43.7 |
| Model Code: | 300Q | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | D | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.04 | Output Key: | 1/4 X 2.25 |
| Output Diameter (in): | 1.250 in | Output Shaft Direction: | Double |
| Product Type: | Worm Speed Reducer | Thrust Rating - output shaft: | 3410 |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2261 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 987 lb |

