How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.5 | G: | 2 |
| AJ: | 7.25 | F: | 4 |
| I: | 4.5 in | Center Distance (in): | 3 in |
| J: | 7 in | N: | 6.75 |
| O: | 3.25 in | D: | 3.25 |
| T: | 1.25 | BD: | 9 |
| AK: | 8.5 | BF: | 0.53 |
| C: | 8.88 in | BE1: | 0.5 in |
| H-Tap size: | 7/16 - 14 in | LQ: | 6.45 in |
| A: | 5.5 | K: | 3.5 in |
| TAP Depth: | 0.8 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Output Shaft Direction: | Right | Series Code: | Raider |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.04 |
| Center Distance (in): | 3 | Assembly: | Q-R |
| Output RPM: | 43.7 | Product Type: | Worm Speed Reducer |
| Shaft Seal Material: | Nitrile | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Ratio: | 40:1 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | R |
| Output Diameter (in): | 1.250 in | Model Code: | 300Q |
| Gear Type: | Worm | Output Key: | 1/4 X 2.25 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3410 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2261 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Shaft: | Solid Shaft |

