How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | K: | 3.5 in |
| O: | 3.25 in | G: | 2 |
| T: | 1.25 | LQ: | 5.67 in |
| J: | 7 in | BE: | 0.38 in |
| TAP Depth: | 0.8 in | A: | 5.5 |
| AJ: | 5.88 | N: | 6.75 |
| O*: | 3.25 in | C: | 8.88 in |
| F: | 4 | BF: | 0.41 |
| AK: | 4.5 | H-Tap size: | 7/16 - 14 in |
| B: | 8.5 | Center Distance (in): | 3 in |
| BD: | 6.5 | I: | 4.5 in |
Technical Specifications
| Center Distance (in): | 3 | Output Shaft Assembly Code: | D |
| Model Code: | 300Q | Input HP @ 1750 RPM: | 2.04 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 2.25 |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Assembly: | Q-LR |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.250 in |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 56C |
| Output Shaft Direction: | Double | Reducer: | Worm - Right Angle |
| Output RPM: | 43.7 | Input Bore (C Face): | 0.625 |
| Ratio: | 40:1 | Thrust Rating - output shaft: | 3410 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Torque Rating (in-lb): | 2261 in/lbs |

