How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | N: | 6.75 |
| Center Distance (in): | 3 in | T: | 1.25 |
| BE: | 0.38 in | H-Tap size: | 7/16 - 14 in |
| F: | 4 | BF: | 0.41 |
| D: | 3.25 | AK: | 4.5 |
| C: | 8.88 in | AJ: | 5.88 |
| I: | 4.5 in | LQ: | 5.67 in |
| B: | 8.5 | O: | 3.25 in |
| J: | 7 in | A: | 5.5 |
| TAP Depth: | 0.8 in | G: | 2 |
| K: | 3.5 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Assembly: | Q-R | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Model Code: | 300Q |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Series Code: | Raider | Output Key: | 1/4 X 2.25 |
| Shaft Seal Material: | Nitrile | Ratio: | 50:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.64 |
| Output Diameter (in): | 1.250 in | Ratio Range: | 50:1 |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Output Shaft Assembly Code: | R | Output RPM: | 35 |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 3410 |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Torque Rating (in-lb): | 2178 in/lbs | Housing Material: | Cast Iron |

