How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.5 | D: | 3.25 |
| LQ: | 5.67 in | F: | 4 |
| G: | 2 | AJ: | 5.88 |
| H-Tap size: | 7/16 - 14 in | O: | 3.25 in |
| TAP Depth: | 0.8 in | A: | 5.5 |
| N: | 6.75 | T: | 1.25 |
| BD: | 6.5 | I: | 4.5 in |
| BE: | 0.38 in | BF: | 0.41 |
| AK: | 4.5 | C: | 8.88 in |
| K: | 3.5 in | J: | 7 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Output Shaft Assembly Code: | L | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Output RPM: | 29.1 | Input RPM: | 1,750 |
| Assembly: | Q-L | Gear Type: | Worm |
| Ratio Range: | 60:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 300Q | Input HP @ 1750 RPM: | 1.36 |
| Output Shaft Direction: | Left | Ratio: | 60:1 |
| Series Code: | Raider | Center Distance (in): | 3 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Nitrile |
| Output Key: | 1/4 X 2.25 | Input Style: | C-Face Quill |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 1.250 in |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3410 |
| Output Torque Rating (in-lb): | 2063 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 987 lb |

