How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | B: | 8.5 |
| TAP Depth: | 0.8 in | A: | 5.5 |
| O: | 3.25 in | I: | 4.5 in |
| D: | 3.25 | Center Distance (in): | 3 in |
| K: | 3.5 in | H-Tap size: | 7/16 - 14 in |
| C: | 8.88 in | G: | 2 |
| N: | 6.75 | BF: | 0.41 |
| J: | 7 in | AJ: | 5.88 |
| LQ: | 5.67 in | T: | 1.25 |
| BE: | 0.38 in | AK: | 4.5 |
| BD: | 6.5 | O*: | 3.25 in |
Technical Specifications
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.25 | Output Diameter (in): | 1.250 in |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | D |
| Output RPM: | 29.1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Double | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Shaft Seal Material: | Nitrile |
| Model Code: | 300Q | Assembly: | Q-LR |
| Ratio Range: | 60:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 1.36 | Thrust Rating - output shaft: | 3410 |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2063 in/lbs |

