How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | F: | 4 |
| AK: | 4.5 | J: | 7 in |
| TAP Depth: | 0.8 in | O: | 3.25 in |
| B: | 8.5 | T: | 1.25 |
| A: | 5.5 | I: | 4.5 in |
| N: | 6.75 | G: | 2 |
| Center Distance (in): | 3 in | D: | 3.25 |
| LQ: | 5.67 in | BF: | 0.41 |
| BE: | 0.38 in | H-Tap size: | 7/16 - 14 in |
| K: | 3.5 in | AJ: | 5.88 |
| BD: | 6.5 |
Technical Specifications
| Ratio Range: | 60:1 | Model Code: | 300Q |
| Series Code: | Raider | Input HP @ 1750 RPM: | 1.36 |
| Ratio: | 60:1 | Shaft Seal Material: | Nitrile |
| Output Diameter (in): | 1.250 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Output Shaft Assembly Code: | R | Assembly: | Q-R |
| Gear Type: | Worm | Output Shaft Direction: | Right |
| Output Key: | 1/4 X 2.25 | Motor Frame Size: | 56C |
| Output RPM: | 29.1 | Thrust Rating - output shaft: | 3410 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2063 in/lbs |

