How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 6.38 | J: | 8.5 in |
| TAP Depth: | 1 in | I: | 5.74 in |
| F: | 4.75 | T: | 1.625 |
| BD: | 6.76 | BE: | 0.38 in |
| Center Distance (in): | 3.75 in | AJ: | 5.88 |
| LQ: | 6.01 in | N: | 7.75 |
| B: | 9.5 | K: | 4.25 in |
| O: | 3.5 in | C: | 10.44 in |
| AK: | 4.5 | G: | 2.38 |
| H-Tap size: | 1/2 - 13 in | BF: | 0.41 |
| D: | 3.88 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Model Code: | 375Q | Center Distance (in): | 3.75 |
| Output RPM: | 175 | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Left | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | Raider | Input HP @ 1750 RPM: | 9.81 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | L | Assembly: | Q-L |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 2.81 |
| Ratio: | 10:1 | Gear Type: | Worm |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 2335 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3286 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |

