How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | D: | 3.88 |
| K: | 4.25 in | F: | 4.75 |
| N: | 7.75 | AJ: | 7.25 |
| O: | 3.5 in | LQ: | 7.29 in |
| G: | 2.38 | T: | 1.625 |
| TAP Depth: | 1 in | I: | 5.74 in |
| BE1: | 0.5 in | BD: | 9 |
| Center Distance (in): | 3.75 in | H-Tap size: | 1/2 - 13 in |
| B: | 9.5 | A: | 6.38 |
| C: | 10.44 in | BF: | 0.53 |
| AK: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.81 | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Nitrile |
| Ratio: | 10:1 | Output Key: | 3/8 X 2.81 |
| Gear Type: | Worm | Center Distance (in): | 3.75 |
| Service Factor: | 1 | Series Code: | Raider |
| Output Shaft Assembly Code: | L | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | Left | Assembly: | Q-L |
| Model Code: | 375Q | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.625 in | Thrust Rating - output shaft: | 2335 |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3286 in/lbs | Output Shaft: | Solid Shaft |

