How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.5 in | LQ: | 7.29 in |
| AJ: | 7.25 | K: | 4.25 in |
| O*: | 3.5 in | C: | 10.44 in |
| BD: | 9 | BE1: | 0.5 in |
| BF: | 0.53 | H-Tap size: | 1/2 - 13 in |
| D: | 3.88 | T: | 1.625 |
| TAP Depth: | 1 in | N: | 7.75 |
| G: | 2.38 | B: | 9.5 |
| I: | 5.74 in | A: | 6.38 |
| AK: | 8.5 | Center Distance (in): | 3.75 in |
| J: | 8.5 in | F: | 4.75 |
Technical Specifications
| Motor Frame Size: | 180TC | Output RPM: | 116.6 |
| No. of Gear Reductions: | Single | Model Code: | 375Q |
| Output Diameter (in): | 1.625 in | Shaft Seal Material: | Nitrile |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Input RPM: | 1,750 | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 3.75 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 3/8 X 2.81 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 7.35 |
| Output Shaft Assembly Code: | D | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | Double |
| Assembly: | Q-LR | Series Code: | Raider |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2655 |
| Output Torque Rating (in-lb): | 3572 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |

