How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | F: | 4.75 |
| BD: | 9 | N: | 7.75 |
| A: | 6.38 | J: | 8.5 in |
| B: | 9.5 | Center Distance (in): | 3.75 in |
| G: | 2.38 | BF: | 0.53 |
| LQ: | 7.29 in | H-Tap size: | 1/2 - 13 in |
| TAP Depth: | 1 in | AK: | 8.5 |
| C: | 10.44 in | K: | 4.25 in |
| I: | 5.74 in | AJ: | 7.25 |
| O: | 3.5 in | D: | 3.88 |
| BE1: | 0.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input RPM: | 1,750 | Output RPM: | 116.6 |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | Right |
| Shaft Seal Material: | Nitrile | Output Key: | 3/8 X 2.81 |
| Input HP @ 1750 RPM: | 7.35 | Model Code: | 375Q |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | R | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 3.75 | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Assembly: | Q-R | Series Code: | Raider |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 2655 |
| Output Torque Rating (in-lb): | 3572 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |

