How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | O*: | 3.5 in |
| O: | 3.5 in | AK: | 8.5 |
| J: | 8.5 in | LQ: | 7.29 in |
| G: | 2.38 | N: | 7.75 |
| F: | 4.75 | K: | 4.25 in |
| TAP Depth: | 1 in | BD: | 9 |
| H-Tap size: | 1/2 - 13 in | BE1: | 0.5 in |
| C: | 10.44 in | B: | 9.5 |
| BF: | 0.53 | I: | 5.74 in |
| D: | 3.88 | Center Distance (in): | 3.75 in |
| A: | 6.38 | AJ: | 7.25 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Output RPM: | 87.5 |
| Output Key: | 3/8 X 2.81 | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Product Type: | Worm Speed Reducer |
| Model Code: | 375Q | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Center Distance (in): | 3.75 |
| Assembly: | Q-LR | Gear Type: | Worm |
| Output Shaft Assembly Code: | D | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Double | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 6.01 |
| Series Code: | Raider | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.625 in | Thrust Rating - output shaft: | 2895 |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3807 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |

