How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | J: | 8.5 in |
| BD: | 9 | I: | 5.74 in |
| F: | 4.75 | K: | 4.25 in |
| N: | 7.75 | H-Tap size: | 1/2 - 13 in |
| G: | 2.38 | Center Distance (in): | 3.75 in |
| A: | 6.38 | C: | 10.44 in |
| D: | 3.88 | AK: | 8.5 |
| T: | 1.625 | B: | 9.5 |
| TAP Depth: | 1 in | BF: | 0.53 |
| LQ: | 7.29 in | O: | 3.5 in |
| AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Nitrile |
| Input RPM: | 1,750 | Output Shaft Direction: | Right |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Assembly: | Q-R |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Key: | 3/8 X 2.81 |
| Model Code: | 375Q | Input HP @ 1750 RPM: | 6.01 |
| Output Diameter (in): | 1.625 in | Series Code: | Raider |
| Motor Frame Size: | 180TC | Output RPM: | 87.5 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | R |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 2895 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3807 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |

