How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.01 in | BE: | 0.38 in |
| O*: | 3.5 in | F: | 4.75 |
| G: | 2.38 | BD: | 6.76 |
| H-Tap size: | 1/2 - 13 in | K: | 4.25 in |
| C: | 10.44 in | B: | 9.5 |
| AK: | 4.5 | J: | 8.5 in |
| BF: | 0.41 | AJ: | 5.88 |
| D: | 3.88 | A: | 6.38 |
| Center Distance (in): | 3.75 in | TAP Depth: | 1 in |
| I: | 5.74 in | N: | 7.75 |
| O: | 3.5 in | T: | 1.625 |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.43 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 2.81 | Reducer: | Worm - Right Angle |
| Assembly: | Q-LR | Shaft Seal Material: | Nitrile |
| Output Diameter (in): | 1.625 in | Model Code: | 375Q |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Shaft Direction: | Double | Series Code: | Raider |
| Output Shaft Assembly Code: | D | Input Bore (C Face): | 0.875 |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Product Type: | Worm Speed Reducer | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.75 | Thrust Rating - output shaft: | 3375 |
| Output Torque Rating (in-lb): | 3949 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Housing Material: | Cast Iron |

