How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.74 in | T: | 1.625 |
| J: | 8.5 in | O: | 3.5 in |
| Center Distance (in): | 3.75 in | N: | 7.75 |
| G: | 2.38 | B: | 9.5 |
| F: | 4.75 | BE1: | 0.5 in |
| AK: | 8.5 | BD: | 9 |
| BF: | 0.53 | LQ: | 7.29 in |
| H-Tap size: | 1/2 - 13 in | A: | 6.38 |
| D: | 3.88 | AJ: | 7.25 |
| O*: | 3.5 in | C: | 10.44 in |
| TAP Depth: | 1 in | K: | 4.25 in |
Technical Specifications
| Service Factor: | 1 | Assembly: | Q-LR |
| Output RPM: | 58.3 | Model Code: | 375Q |
| Ratio: | 30:1 | Output Shaft Direction: | Double |
| Input HP @ 1750 RPM: | 4.43 | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Nitrile | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Product Type: | Worm Speed Reducer |
| Output Key: | 3/8 X 2.81 | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.625 in | Input RPM: | 1,750 |
| Center Distance (in): | 3.75 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | D | Series Code: | Raider |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3375 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3949 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |

