How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 2.38 |
| F: | 4.75 | LQ: | 7.29 in |
| J: | 8.5 in | AJ: | 7.25 |
| I: | 5.74 in | N: | 7.75 |
| BD: | 9 | C: | 10.44 in |
| TAP Depth: | 1 in | B: | 9.5 |
| O: | 3.5 in | T: | 1.625 |
| H-Tap size: | 1/2 - 13 in | K: | 4.25 in |
| BF: | 0.53 | BE1: | 0.5 in |
| A: | 6.38 | Center Distance (in): | 3.75 in |
| D: | 3.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 2.81 |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Assembly: | Q-R | Series Code: | Raider |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Right | Output Shaft Assembly Code: | R |
| Input HP @ 1750 RPM: | 4.43 | Ratio: | 30:1 |
| Center Distance (in): | 3.75 | Output Diameter (in): | 1.625 in |
| Product Type: | Worm Speed Reducer | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Shaft Seal Material: | Nitrile | Gear Type: | Worm |
| Model Code: | 375Q | Service Factor: | 1 |
| Ratio Range: | 30:1 | Thrust Rating - output shaft: | 3375 |
| Output Torque Rating (in-lb): | 3949 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |

