How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | O: | 3.5 in |
| BD: | 6.76 | F: | 4.75 |
| J: | 8.5 in | B: | 9.5 |
| G: | 2.38 | D: | 3.88 |
| T: | 1.625 | BE: | 0.38 in |
| C: | 10.44 in | Center Distance (in): | 3.75 in |
| AK: | 4.5 | K: | 4.25 in |
| I: | 5.74 in | N: | 7.75 |
| LQ: | 6.01 in | TAP Depth: | 1 in |
| H-Tap size: | 1/2 - 13 in | AJ: | 5.88 |
| A: | 6.38 |
Technical Specifications
| Ratio Range: | 40:1 | Center Distance (in): | 3.75 |
| Output Diameter (in): | 1.625 in | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.35 |
| Assembly: | Q-L | Output RPM: | 43.7 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 40:1 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Shaft Seal Material: | Nitrile |
| Output Shaft Direction: | Left | Output Key: | 3/8 X 2.81 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | L |
| Model Code: | 375Q | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Series Code: | Raider |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3695 |
| Output Torque Rating (in-lb): | 3818 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |

