How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | B: | 9.5 |
| H-Tap size: | 1/2 - 13 in | LQ: | 6.01 in |
| J: | 8.5 in | C: | 10.44 in |
| BD: | 6.76 | BE: | 0.38 in |
| K: | 4.25 in | D: | 3.88 |
| AJ: | 5.88 | BF: | 0.41 |
| N: | 7.75 | F: | 4.75 |
| AK: | 4.5 | I: | 5.74 in |
| O: | 3.5 in | G: | 2.38 |
| A: | 6.38 | TAP Depth: | 1 in |
| Center Distance (in): | 3.75 in |
Technical Specifications
| Output Key: | 3/8 X 2.81 | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Nitrile |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Output Shaft Direction: | Right | Ratio: | 50:1 |
| Output Diameter (in): | 1.625 in | Assembly: | Q-R |
| Output RPM: | 35 | Output Shaft Assembly Code: | R |
| Model Code: | 375Q | Input HP @ 1750 RPM: | 2.82 |
| Center Distance (in): | 3.75 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Series Code: | Raider | Thrust Rating - output shaft: | 4015 |
| Output Torque Rating (in-lb): | 3818 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |

