How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.75 | O: | 3.5 in |
| G: | 2.38 | F: | 4.75 |
| B: | 9.5 | AK: | 8.5 |
| K: | 4.25 in | I: | 5.74 in |
| A: | 6.38 | TAP Depth: | 1 in |
| Center Distance (in): | 3.75 in | LQ: | 7.29 in |
| O*: | 3.5 in | BF: | 0.53 |
| T: | 1.625 | C: | 10.44 in |
| H-Tap size: | 1/2 - 13 in | BD: | 9 |
| J: | 8.5 in | AJ: | 7.25 |
| D: | 3.88 | BE1: | 0.5 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | Q-LR |
| Center Distance (in): | 3.75 | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Double |
| Ratio: | 50:1 | Output Diameter (in): | 1.625 in |
| Output Shaft Assembly Code: | D | Service Factor: | 1 |
| Series Code: | Raider | Output RPM: | 35 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Ratio Range: | 50:1 | Output Key: | 3/8 X 2.81 |
| Input HP @ 1750 RPM: | 2.82 | Gear Type: | Worm |
| Model Code: | 375Q | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Nitrile | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 4015 |
| Output Torque Rating (in-lb): | 3818 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |

