How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.25 in | AJ: | 7.25 |
| BD: | 9 | Center Distance (in): | 3.75 in |
| I: | 5.74 in | J: | 8.5 in |
| C: | 10.44 in | TAP Depth: | 1 in |
| B: | 9.5 | BF: | 0.53 |
| T: | 1.625 | AK: | 8.5 |
| D: | 3.88 | H-Tap size: | 1/2 - 13 in |
| BE1: | 0.5 in | G: | 2.38 |
| O: | 3.5 in | F: | 4.75 |
| N: | 7.75 | A: | 6.38 |
| LQ: | 7.29 in |
Technical Specifications
| Service Factor: | 1 | Series Code: | Raider |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Worm Speed Reducer |
| Output Key: | 3/8 X 2.81 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | R |
| Output RPM: | 35 | Ratio: | 50:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.82 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | Right |
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 180TC |
| Model Code: | 375Q | Ratio Range: | 50:1 |
| Center Distance (in): | 3.75 | Assembly: | Q-R |
| Output Diameter (in): | 1.625 in | Thrust Rating - output shaft: | 4015 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3818 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |

