How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.74 in | B: | 9.5 |
| AJ: | 5.88 | K: | 4.25 in |
| BD: | 6.76 | BF: | 0.41 |
| N: | 7.75 | D: | 3.88 |
| F: | 4.75 | Center Distance (in): | 3.75 in |
| BE: | 0.38 in | TAP Depth: | 1 in |
| G: | 2.38 | AK: | 4.5 |
| H-Tap size: | 1/2 - 13 in | J: | 8.5 in |
| T: | 1.625 | LQ: | 6.01 in |
| O: | 3.5 in | A: | 6.38 |
| C: | 10.44 in |
Technical Specifications
| Output Diameter (in): | 1.625 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | L | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Series Code: | Raider |
| Output Key: | 3/8 X 2.81 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Nitrile | Assembly: | Q-L |
| Product Type: | Worm Speed Reducer | Input Bore (C Face): | 0.625 |
| Ratio: | 50:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Output RPM: | 35 | Center Distance (in): | 3.75 |
| Model Code: | 375Q | Output Shaft Direction: | Left |
| Input HP @ 1750 RPM: | 2.82 | Thrust Rating - output shaft: | 4015 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3818 in/lbs |

