How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| T: | 1.625 | A: | 6.38 |
| H-Tap size: | 1/2 - 13 in | BE: | 0.38 in |
| N: | 7.75 | I: | 5.74 in |
| O: | 3.5 in | D: | 3.88 |
| B: | 9.5 | F: | 4.75 |
| TAP Depth: | 1 in | C: | 10.44 in |
| K: | 4.25 in | BD: | 6.76 |
| BF: | 0.41 | LQ: | 6.01 in |
| Center Distance (in): | 3.75 in | J: | 8.5 in |
| G: | 2.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | Right |
| Ratio: | 60:1 | Gear Type: | Worm |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 2.81 | Assembly: | Q-R |
| Product Type: | Worm Speed Reducer | Model Code: | 375Q |
| Service Factor: | 1 | Output RPM: | 29.1 |
| Input RPM: | 1,750 | Series Code: | Raider |
| Center Distance (in): | 3.75 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | Shaft Seal Material: | Nitrile |
| Input HP @ 1750 RPM: | 2.39 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | R | Thrust Rating - output shaft: | 4255 |
| Output Torque Rating (in-lb): | 3761 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |

