How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | H-Tap size: | 5/8 - 11 in |
| BF: | 0.53 | AK: | 8.5 |
| F: | 5.81 | Center Distance (in): | 4.5 in |
| A: | 7.38 | T: | 1.625 |
| TAP Depth: | 1 in | I: | 6.42 in |
| N: | 8.44 | G: | 2.91 |
| J: | 9.56 in | C: | 11.94 in |
| LQ: | 7.97 in | BD: | 9 |
| AJ: | 7.25 | O: | 3.38 in |
| B: | 10.88 | K: | 4.78 in |
| D: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 14.78 | Input Bore (C Face): | 1.375 |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 2.50 | Center Distance (in): | 4.5 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.625 in |
| Series Code: | Raider | Assembly: | Q-L |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Shaft Seal Material: | Nitrile | Model Code: | 450Q |
| Output Shaft Direction: | Left | Output Shaft Assembly Code: | L |
| Ratio: | 10:1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 4626 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Torque Rating (in-lb): | 4981 in/lbs |

