How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 9.56 in | LQ: | 7.97 in |
| K: | 4.78 in | AK: | 8.5 |
| TAP Depth: | 1 in | BE1: | 0.5 in |
| Center Distance (in): | 4.5 in | BF: | 0.53 |
| I: | 6.42 in | O: | 3.38 in |
| B: | 10.88 | H-Tap size: | 5/8 - 11 in |
| O*: | 3.38 in | G: | 2.91 |
| BD: | 9 | T: | 1.625 |
| D: | 4.5 | N: | 8.44 |
| AJ: | 7.25 | C: | 11.94 in |
| A: | 7.38 | F: | 5.81 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Assembly: | Q-LR | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 14.78 | Model Code: | 450Q |
| Output Shaft Direction: | Double | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Nitrile |
| Output Diameter (in): | 1.625 in | Output RPM: | 175 |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Ratio: | 10:1 | Output Key: | 3/8 X 2.50 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | D |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Center Distance (in): | 4.5 | Thrust Rating - output shaft: | 4626 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Torque Rating (in-lb): | 4981 in/lbs |

