How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 3.38 in | N: | 8.44 |
| B: | 10.88 | G: | 2.91 |
| AJ: | 7.25 | BE1: | 0.5 in |
| LQ: | 7.97 in | Center Distance (in): | 4.5 in |
| A: | 7.38 | H-Tap size: | 5/8 - 11 in |
| D: | 4.5 | AK: | 8.5 |
| I: | 6.42 in | BD: | 9 |
| K: | 4.78 in | BF: | 0.53 |
| F: | 5.81 | TAP Depth: | 1 in |
| T: | 1.625 | C: | 11.94 in |
| J: | 9.56 in | O: | 3.38 in |
Technical Specifications
| Assembly: | Q-LR | Shaft Seal Material: | Nitrile |
| Output Shaft Assembly Code: | D | Output Shaft Direction: | Double |
| Series Code: | Raider | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Center Distance (in): | 4.5 | Model Code: | 450Q |
| Input Style: | C-Face Quill | Output RPM: | 116.6 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Output Key: | 3/8 X 2.50 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 11.09 |
| Output Diameter (in): | 1.625 in | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Thrust Rating - output shaft: | 5346 |
| Output Torque Rating (in-lb): | 5436 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Shaft: | Solid Shaft |

