How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | BE1: | 0.5 in |
| BF: | 0.53 | C: | 11.94 in |
| AJ: | 7.25 | BD: | 9 |
| LQ: | 7.97 in | AK: | 8.5 |
| O: | 3.38 in | A: | 7.38 |
| Center Distance (in): | 4.5 in | J: | 9.56 in |
| N: | 8.44 | G: | 2.91 |
| D: | 4.5 | I: | 6.42 in |
| H-Tap size: | 5/8 - 11 in | K: | 4.78 in |
| TAP Depth: | 1 in | F: | 5.81 |
| B: | 10.88 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Assembly: | Q-R |
| Center Distance (in): | 4.5 | Ratio: | 15:1 |
| Input Style: | C-Face Quill | Product Type: | Worm Speed Reducer |
| Model Code: | 450Q | Output Shaft Direction: | Right |
| Series Code: | Raider | Output Key: | 3/8 X 2.50 |
| Input HP @ 1750 RPM: | 11.09 | Output Shaft Assembly Code: | R |
| Ratio Range: | 15:1 | Shaft Seal Material: | Nitrile |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Service Factor: | 1 |
| Output RPM: | 116.6 | Thrust Rating - output shaft: | 5346 |
| Output Torque Rating (in-lb): | 5436 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |

