How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | BE: | 0.38 in |
| LQ: | 6.69 in | AJ: | 5.88 |
| H-Tap size: | 5/8 - 11 in | TAP Depth: | 1 in |
| N: | 8.44 | B: | 10.88 |
| BD: | 6.76 | D: | 4.5 |
| A: | 7.38 | J: | 9.56 in |
| T: | 1.625 | O: | 3.38 in |
| AK: | 4.5 | Center Distance (in): | 4.5 in |
| K: | 4.78 in | O*: | 3.38 in |
| C: | 11.94 in | I: | 6.42 in |
| BF: | 0.41 | G: | 2.91 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.96 | Model Code: | 450Q |
| Ratio: | 40:1 | Series Code: | Raider |
| Shaft Seal Material: | Nitrile | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | D |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 2 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Double |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 4.5 |
| Motor Frame Size: | 140TC | Assembly: | Q-LR |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 2.50 |
| Output RPM: | 43.7 | Gear Type: | Worm |
| Ratio Range: | 40:1 | Thrust Rating - output shaft: | 6820 |
| Output Torque Rating (in-lb): | 5750 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |

