How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | G: | 2.91 |
| I: | 6.42 in | O: | 3.38 in |
| Center Distance (in): | 4.5 in | AK: | 8.5 |
| C: | 11.94 in | LQ: | 7.97 in |
| BF: | 0.53 | A: | 7.38 |
| T: | 1.625 | J: | 9.56 in |
| B: | 10.88 | TAP Depth: | 1 in |
| N: | 8.44 | D: | 4.5 |
| H-Tap size: | 5/8 - 11 in | BE1: | 0.5 in |
| K: | 4.78 in | BD: | 9 |
| AJ: | 7.25 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Center Distance (in): | 4.5 |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Output Shaft Assembly Code: | L | Series Code: | Raider |
| Input HP @ 1750 RPM: | 4.96 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Output RPM: | 43.7 | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 2.50 | Input Bore (C Face): | 1.125 |
| Model Code: | 450Q | Output Diameter (in): | 1.625 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | Q-L |
| Output Shaft Direction: | Left | Thrust Rating - output shaft: | 6820 |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Torque Rating (in-lb): | 5750 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |

