How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 9.56 in | Center Distance (in): | 4.5 in |
| I: | 6.42 in | B: | 10.88 |
| G: | 2.91 | N: | 8.44 |
| K: | 4.78 in | BD: | 6.76 |
| BE: | 0.38 in | A: | 7.38 |
| C: | 11.94 in | T: | 1.625 |
| LQ: | 6.69 in | TAP Depth: | 1 in |
| F: | 5.81 | BF: | 0.41 |
| O*: | 3.38 in | O: | 3.38 in |
| D: | 4.5 | H-Tap size: | 5/8 - 11 in |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Output RPM: | 35 | Model Code: | 450Q |
| Output Key: | 3/8 X 2.50 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | D | Center Distance (in): | 4.5 |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Series Code: | Raider | Shaft Seal Material: | Nitrile |
| Output Diameter (in): | 1.625 in | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Assembly: | Q-LR |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Double |
| Input HP @ 1750 RPM: | 3.99 | Service Factor: | 1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 6820 |
| Output Torque Rating (in-lb): | 5589 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |

