How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.78 in | AJ: | 7.25 |
| TAP Depth: | 1 in | C: | 11.94 in |
| F: | 5.81 | AK: | 8.5 |
| BF: | 0.53 | BD: | 9 |
| LQ: | 7.97 in | H-Tap size: | 5/8 - 11 in |
| BE1: | 0.5 in | J: | 9.56 in |
| D: | 4.5 | O: | 3.38 in |
| Center Distance (in): | 4.5 in | B: | 10.88 |
| T: | 1.625 | N: | 8.44 |
| G: | 2.91 | I: | 6.42 in |
| A: | 7.38 |
Technical Specifications
| Output Shaft Assembly Code: | R | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | Right | Ratio: | 50:1 |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.5 | Model Code: | 450Q |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Nitrile |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 3.99 |
| Output Key: | 3/8 X 2.50 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Gear Type: | Worm | Assembly: | Q-R |
| Output Diameter (in): | 2 in | Thrust Rating - output shaft: | 6820 |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 5589 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |

