How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/8 - 11 in | D: | 4.5 |
| BE1: | 0.5 in | N: | 8.44 |
| A: | 7.38 | TAP Depth: | 1 in |
| G: | 2.91 | T: | 1.625 |
| O: | 3.38 in | J: | 9.56 in |
| AJ: | 7.25 | Center Distance (in): | 4.5 in |
| F: | 5.81 | BF: | 0.53 |
| K: | 4.78 in | LQ: | 7.97 in |
| BD: | 9 | AK: | 8.5 |
| C: | 11.94 in | B: | 10.88 |
| I: | 6.42 in |
Technical Specifications
| Output Shaft Assembly Code: | R | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | Q-R | Ratio: | 60:1 |
| Output RPM: | 29.1 | Output Key: | 3/8 X 2.50 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Nitrile | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.39 |
| Reducer: | Worm - Right Angle | Model Code: | 450Q |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Center Distance (in): | 4.5 | Input Bore (C Face): | 1.125 |
| Series Code: | Raider | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 6820 |
| Output Torque Rating (in-lb): | 5474 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Shaft: | Solid Shaft |

