How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | T: | 2 |
| BE1: | 0.5 in | F: | 5.81 |
| H-Tap size: | 5/8 - 11 in | G: | 2.91 |
| K: | 5.5 in | AK: | 8.5 |
| N: | 9.06 | J: | 11 in |
| Center Distance (in): | 5.16 in | LQ: | 8.78 in |
| AJ: | 7.25 | O: | 4.16 in |
| D: | 5.31 | O*: | 4.16 in |
| TAP Depth: | 1 in | B: | 12.5 |
| A: | 7.38 | BD: | 9 |
| C: | 13.75 in | I: | 7.42 in |
Technical Specifications
| Product Type: | Worm Speed Reducer | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 19.86 | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Nitrile | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | D | Ratio Range: | 10:1 |
| Output Diameter (in): | 2.000 in | Service Factor: | 1 |
| Series Code: | Raider | Assembly: | Q-LR |
| Center Distance (in): | 5.16 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Ratio: | 10:1 | Model Code: | 516Q |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Output Key: | 1/2 X 2.81 |
| Output Shaft Direction: | Double | Thrust Rating - output shaft: | 3889 |
| Output Torque Rating (in-lb): | 6729 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |

