How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 9.06 | O: | 4.16 in |
| C: | 13.75 in | AK: | 8.5 |
| H-Tap size: | 5/8 - 11 in | J: | 11 in |
| LQ: | 8.78 in | AJ: | 7.25 |
| D: | 5.31 | A: | 7.38 |
| F: | 5.81 | K: | 5.5 in |
| B: | 12.5 | Center Distance (in): | 5.16 in |
| BF: | 0.53 | BE1: | 0.5 in |
| I: | 7.42 in | BD: | 9 |
| T: | 2 | TAP Depth: | 1 in |
| G: | 2.91 |
Technical Specifications
| Ratio: | 20:1 | Model Code: | 516Q |
| Shaft Seal Material: | Nitrile | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 5.16 |
| Input HP @ 1750 RPM: | 11.68 | Output Diameter (in): | 2.000 in |
| Output Shaft Assembly Code: | L | Output Key: | 1/2 X 2.81 |
| Input Style: | C-Face Quill | Series Code: | Raider |
| Ratio Range: | 20:1 | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Output Shaft Direction: | Left |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Assembly: | Q-L | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Thrust Rating - output shaft: | 4929 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
| Output Torque Rating (in-lb): | 7557 in/lbs | Output Shaft: | Solid Shaft |

