How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 5.16 in |
| LQ: | 8.78 in | I: | 7.42 in |
| D: | 5.31 | K: | 5.5 in |
| A: | 7.38 | G: | 2.91 |
| O: | 4.16 in | BD: | 9 |
| T: | 2 | B: | 12.5 |
| F: | 5.81 | BE1: | 0.5 in |
| C: | 13.75 in | H-Tap size: | 5/8 - 11 in |
| N: | 9.06 | J: | 11 in |
| AJ: | 7.25 | TAP Depth: | 1 in |
| AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | Left | Product Type: | Worm Speed Reducer |
| Assembly: | Q-L | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Series Code: | Raider | Center Distance (in): | 5.16 |
| Output RPM: | 58.3 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 8.43 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.000 in | Shaft Seal Material: | Nitrile |
| Service Factor: | 1 | Output Shaft Assembly Code: | L |
| Output Key: | 1/2 X 2.81 | Input Bore (C Face): | 1.375 |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Model Code: | 516Q | Thrust Rating - output shaft: | 5569 |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Output Torque Rating (in-lb): | 7749 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |

