How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 8.78 in | I: | 7.42 in |
| T: | 2 | B: | 12.5 |
| C: | 13.75 in | F: | 5.81 |
| G: | 2.91 | AK: | 8.5 |
| A: | 7.38 | H-Tap size: | 5/8 - 11 in |
| BF: | 0.53 | O: | 4.16 in |
| K: | 5.5 in | Center Distance (in): | 5.16 in |
| AJ: | 7.25 | TAP Depth: | 1 in |
| D: | 5.31 | BE1: | 0.5 in |
| N: | 9.06 | J: | 11 in |
| BD: | 9 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.39 | Motor Frame Size: | 180TC |
| Ratio Range: | 40:1 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Assembly Code: | L | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 2.000 in | Output RPM: | 43.7 |
| Center Distance (in): | 5.16 | Output Shaft Direction: | Left |
| Input Style: | C-Face Quill | Ratio: | 40:1 |
| Assembly: | Q-L | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Output Key: | 1/2 X 2.81 |
| Gear Type: | Worm | Model Code: | 516Q |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 6209 |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 7565 in/lbs |

